|
|
|
Technical Specifications
|
|
| Color | Black |
| Enclosure Type | Aluminum |
| Product Height | 1.61 in [41 mm] |
| Key Lock | Yes |
| LED Indicators | 1 - Power |
| Product Length | 8.66 in [220 mm] |
| Fans | 2 - 40 mm |
| Carton Quantity | 20 |
| Shock Protection | Yes |
| Shipping (Package) Weight | 2.43 lb [1.1 kg] |
| Product Weight | 34.59 oz [980 g] |
| Product Width | 5.83 in [148 mm] |
| Connectors | |
| Hard Drive | 1x SATA Data 7 Pin Female |
| | 1x SATA Power 15 Pin Female |
| Host | 1x LP4 Male |
| | 1x SATA Power 15 Pin Male |
| | 1x SATA Data 7 Pin Male |
| HD Compatibility | 3.5 Inch SATA/150 (SATA I) and SATA/300(SATA II) Hard Drives |
| CPU Compatibility | PC or Mac with a 5.25 Inch Drive Bay |
| Weight (w/o drive) | 2.15 lbs (0.98 kg) |
| Dimensions | |
| | Inches: 8.6 x 5.75 x 1.61 |
| | Millimeters: 220 x 148 x 41 |
| Cooling Fan | 2 Ball-Bearing Fans |
| Fan Enclosure | Plastic |
| Drive Drawer Enclosure | Aluminum |
| Enclosure Color | Black |
| Fan Dimensions | Inches: 1.57 x 1.57 x 0.39
Millimeters: 40 x 40 x 10 |
| Certifications | CE |
| Note | Unit is model specific and is not meant for use with different models of drive drawer unless otherwise stated |
| Drive Type | Supports up to 2 Terabyte hard drive capacity |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|