|
|
|
Technical Specifications
|
|
| Maximum Resolution | 1600x1200 @ 100m / 330ft |
| | 1280 x 1024 @ 300m / 950ft |
| Color | Black |
| Connector Types | 1 - High Density 15 pin Female |
| Connector Types | 2 - Phono 3.5 mm Female |
| Connector Types | 10 - RJ45 Female |
| Connector Types | 1 - DB9 Male |
| Connector Types | 1 - High Density DB15 Male |
| Connector Types | 1 - DB9 Female |
| Enclosure Type | Steel |
| Product Height | 1.57 in [40 mm] |
| LED Indicators | 1 - Power (Red) |
| LED Indicators | 2 - Link (Green) - LAN link status |
| LED Indicators | 2 - 10/100 (Red) - LAN speed |
| LED Indicators | 8 - Receiver (Green) - Receiver link status |
| Product Length | 11.81 in [300 mm] |
| Maximum Cable Length | 32.8 ft [10 m] |
| Number of Ports | 8 |
| Operating Temperature | 0°C to 40°C (32°F to 104°F) |
| Output Current | 2000mA |
| Output Voltage | 5 DC |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | 600mA |
| Power Adapter - DC Voltage | 12V DC |
| Center Tip Polarity | Positive |
| Carton Quantity | 8 |
| Storage Temperature | -20°C to 60°C (-4°F to 140°F) |
| Shipping (Package) Weight | 5.75 lb [2.6 kg] |
| Product Weight | 3.09 lb [1.4 kg] |
| Product Width | 6.3 in [160 mm] |
| Humidity | 0-90% RH, non-condensing |
| RS-232 Serial Support | Yes |
| Audio Support | Yes, Stereo CD Quality sound |
| DDC/EDID Emulation | Yes, emulation for port 1 monitor |
| Rack-Mountable | Yes |
| Wide Screen Supported: | Yes |
| Plug Type | M |
| Humidity | 0~90% RH |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|