|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Number of Ports | 4 |
| Carton Quantity | 20 |
| Shipping (Package) Weight | 1.02 lb [0.46 kg] |
| Ports | (4) to (1) High Density DB15 Female |
| Power Supply | not required |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|