|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 8 - RJ45 Female |
| Product Height | 1.18 in [30 mm] |
| Input Voltage | 115 AC |
| Product Length | 5.51 in [140 mm] |
| MAC Address | Auto Learn / Auto Update |
| Maximum Data Transfer Rate | 200000000 Kbits/Sec |
| Output Current | 800mA |
| Output Voltage | 9 AC |
| Plug Type | M |
| Power Adapter Included | Yes |
| Carton Quantity | 30 |
| Shipping (Package) Weight | 1.92 lb [0.87 kg] |
| Product Weight | 0.34 lb [0.16 kg] |
| Product Width | 3.35 in [85 mm] |
| Auto MDIX | Yes |
| Full Duplex Supported | Yes |
| MAC Address | Auto Learn / Auto Update |
| Maximum Data Transfer Rate | 100 Mbps |
| Standards | IEEE802.3, 10Base-T, IEEE802.3u 100Base-TX |
| Protocol | CSMA/CD |
| Ports | Auto Sensing/Auto Negotiation |
| LED Indicators | Power, Link/Activity |
| Chipset | Realtek RTL8309SC |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|