|
|
|
Technical Specifications
|
|
| HDMI Compliant | HDMI 1.2 |
| HDCP Compliant | HDCP 1.1 |
| DVI Compliant | DVI 1.0 |
| Input Connectors | 1 x DVI-I (only supports DVI-D signal) |
| | 1 x Digital Coaxial RCA Female (supports two channel stereo, dolby digital 5.1, and DTS 5.1) |
| Output Connector | 1 x HDMI |
| Maximum PC Resolution | 1900x1200 |
| Maximum HD Resolution | 1080p |
| Frequency | 165 MHz |
| Bandwidth | 1.65Gbps (single link) |
| Audio Frequency | 32, 44.1, and 48kHz |
| Color | Black |
| Product Height | 1.18 in [30 mm] |
| Product Length | 2.99 in [76 mm] |
| Output Current | 1.0 Amp |
| Output Voltage | 5 DC |
| Plug Type | M |
| Center Tip Polarity | Positive |
| Carton Quantity | 30 |
| Shipping (Package) Weight | 0.75 lb [0.34 kg] |
| Product Weight | 6.64 oz [188 g] |
| Product Width | 4.13 in [105 mm] |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|