|
|
|
Technical Specifications
|
|
| Color | Black |
| Product Height | 1.18 in [30 mm] |
| Product Length | 5.75 in [146 mm] |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | 2600mA |
| Power Adapter - DC Voltage | 5V DC |
| Center Tip Polarity | Positive |
| Carton Quantity | 10 |
| Shipping (Package) Weight | 2.36 lb [1.07 kg] |
| Product Width | 3.03 in [77 mm] |
| Output Connector | HD15-pin female connector |
| Input Connector | 24 pin DVI-D dual link connector |
| HD Output Resolution | 1080i/720p max |
| PC Output Resolution | 1280x1024 max |
| Supported Signals | RGB, YPbPr, and YCbCr (VGA to Component cable not included, see accessories). |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|