The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

33 foot (10 meter) Active DVI Monitor Extension Cable


StarTech.com ID:  DVIAEXT10

Not Available  
Reseller Pricing Available:
Create an account
Volume Order? Request a quote

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
Technical Specifications

Warranty 1 Year warranty
Connector A1 - DVI-D Single Link Male
Connector B1 - DVI-D Single Link Male
ColorOrange
Product Length32.8 ft [10 m]
Maximum Analog Resolutions1280 x 1024
Carton Quantity1
Shipping (Package) Weight1.95 lb [0.88 kg]
FiberH-PCF Graded multi-mode fiber
Industry StandardsHDCP compliant
Maximum Resolution1600 x 1200 pixels (UXGA)
 Note that this product is not intended for use with widescreen displays.

Product appearance and specifications are subject to change without notice.