|
|
|
Technical Specifications
|
|
| Connector A | 1 - DVI-D Single Link Male |
| Connector B | 1 - DVI-D Single Link Male |
| Color | Orange |
| Product Length | 787.4 in [20000 mm] |
| Maximum Analog Resolutions | 1280 x 1024 |
| Carton Quantity | 1 |
| Shipping (Package) Weight | 4.96 lb [2.25 kg] |
| Length | 66 feet (20 meters) |
| Cable Type | DVI-D (True Digital Video) |
| Connectors | |
| Connector A | 18-pin DVI-D (Male) |
| Connector B | 18-pin DVI-D (Male) |
| Fiber | H-PCF Graded multi-mode fiber |
| Industry Standards | HDCP compliant |
| Maximum Resolution | 1600 x 1200 pixels (UXGA) |
| | Note that this product is not intended for use with widescreen displays. |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|