|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Black |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Connector B | 1 - 25 pin DVI-D (Dual Link) Male |
| Connector B | 1 - USB B Male |
| Connector B | 2 - 3.5 mm Stereo Male |
| Product Length | 1828.8 |
| Carton Quantity | 30 |
| Shipping (Package) Weight | 1.06 lb [0.48 kg] |
| Cable Length | 6 ft [1.83 m] |
| Connector A | 1 - 25 pin DVI-D (Dual Link) Male |
| Connector A | 1 - USB A Male |
| Connector A | 2 - 3.5 mm Stereo Male |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|