|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Black |
| Carton Quantity | 60 |
| Shipping (Package) Weight | 0.73 lb [0.33 kg] |
| Product Weight | 7.7 oz [218 g] |
| Cable Length | 6 ft [1.83 m] |
| Connector A | 1 - 25 pin DVI-D (Dual Link) Male |
| Connector B | 1 - 25 pin DVI-D (Dual Link) Male |
| Industry Standards | DVI DDWG Standard |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|