|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Black |
| Carton Quantity | 30 |
| Shipping (Package) Weight | 0.73 lb [0.33 kg] |
| Cable Length | 10 ft [3.05 m] |
| Connector A | 1 - 19 pin DVI-D (Single Link) Male |
| Connector B | 1 - 19 pin DVI-D (Single Link) Female |
| Industry Standards | DVI DDWG Standard |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|