|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 2 - DVI-I Dual Link Female |
| Enclosure Type | Steel |
| Product Height | 1.5 in [38 mm] |
| Product Length | 2.64 in [67 mm] |
| Maximum Cable Length | 393.7 in [10000 mm] |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | 1.0 |
| Power Adapter - DC Voltage | 5V |
| Center Tip Polarity | Positive |
| Carton Quantity | 20 |
| Shipping (Package) Weight | 1.86 lb [0.84 kg] |
| Product Weight | 4.87 oz [138 g] |
| Product Width | 2.2 in [56 mm] |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|