|
|
|
Technical Specifications
|
|
| Color | Silver |
| Connector Types | 2 - DVI-I Dual Link Female |
| Number of Ports | 1 |
| Carton Quantity | 30 |
| Shipping (Package) Weight | 1.02 lb [0.46 kg] |
| DVI data rate | 1.65 Gbps (single link) |
| Operation Frequency | Up to 165 MHz |
| Notes | HDCP is compliant with HDCP 1.1 downward compatible to HDCP 1.0 |
| Input/Output Resolution |
PC: VGA, SVGA, XGA, SXGA, UXGA up to 165MHz
HD: 480i/576i, 480p/576p, 720p, 1080i. 1080p |
| General Specifications | 5V 2A center positive power adapter |
| Maximum Distance | 40m / 120ft |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|