The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

HDTV DVI Repeater/Extender HDCP compliant


StarTech.com ID:  DVIHDCPEXT

$47.06 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
This Product has been replaced with
DVI Video Extender Equalizer (DVIEQ)

Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
Technical Specifications

Warranty 1 Year warranty
ColorBlack
Connector Types1 - DVI-D Dual Link Female
Enclosure TypeAluminum
Product Height1.18 in [30 mm]
LED Indicators1 - Power LED (red)
Product Length4.13 in [105 mm]
Maximum Analog Resolutions1080p (HDTV) / 1600x1200 (PC)
Number of Ports1
Power Adapter IncludedYes
Power Adapter - Amperage2000mA
Power Adapter - DC VoltageDC 5V
Center Tip PolarityPositive
Carton Quantity20
Shipping (Package) Weight1.13 lb [0.51 kg]
Product Weight0 lb [0 kg]
Product Width2.99 in [76 mm]
Input ConnectorDVI-D dual link female connector
Output ConnectorDVI-D dual link female connector

Product appearance and specifications are subject to change without notice.