|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Black |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.22 lb [0.1 kg] |
| Connector A | DVI-D Dual Link (male) |
| Connector B | 2 - DVI-D Dual Link (female) |
| Cable Length | 1FT |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|