|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Auto MDIX | Yes |
| Connector Types | 1 - RJ45 Female |
| Product Height | 0.49 in [12.5 mm] |
| Product Length | 4.45 in [113 mm] |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.2 lb [0.09 kg] |
| Product Weight | 1.24 oz [35 g] |
| Product Width | 1.34 in [34 mm] |
| Bus Type | ExpressCard 34mm (will work in 54mm slots) |
| OS Support | Windows 2000/XP/XP x64/Vista |
| Chipset | Agere ET1310 Series |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|