|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | ExpressCard |
| Connector Types | 2 - FireWire 6 pin Female |
| Product Height | 2.6 in [66 mm] |
| Product Length | 9.65 in [245 mm] |
| Number of Ports | 2 |
| Carton Quantity | 40 |
| Shipping (Package) Weight | 0.4 lb [0.18 kg] |
| Product Weight | 3.53 oz [100 g] |
| Product Width | 5.91 in [150 mm] |
| Bus Type | ExpressCard |
| Power Adapter | Optional 12V (1A) Center Positive (adapter not included) |
| System Requirements | One available ExpressCard Slot |
| General Specifications | 1 x 4-6 Pin FireWire Cable |
| General Specifications | TI XIO2200A |
| OS Compatibility | Windows 2000/ XP(32/64bit)/ 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit), and Linux |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|