|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | ExpressCard |
| Connector Types | 2 - FireWire 800 9 pin Female |
| Product Height | 0.79 in [20 mm] |
| Product Length | 4.72 in [120 mm] |
| Number of Ports | 2 |
| Carton Quantity | 40 |
| Shipping (Package) Weight | 0.27 lb [0.12 kg] |
| Product Weight | 1.06 oz [30 g] |
| Product Width | 1.34 in [34 mm] |
| System Requirements | One available ExpressCard Slot |
| General Specifications | Supports data transfer rates of up to 800Mbps |
| OS Support | Windows 2000/XP/2003/VISTA |
| Chipset | TI XIO2213A |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|