|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | ExpressCard |
| Chipset ID | Oxford OX12PCI840 |
| Connector Types | 1 - DB25 Female |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.46 lb [0.21 kg] |
| OS Support | Windows 2000/XP and XP 64-bit/2003 Server and
2003 64-bit/Vista and Vista 64-bit |
| Max Data Transfer Rate | 250 MBps |
|
|
|
|