|
|
|
Technical Specifications
|
|
| Chipset ID | Oxford: OXPCIe952 |
| Connector Types | 1 - DB25 Female |
| Product Height | 0.79 in [20 mm] |
| Product Length | 4.53 in [115 mm] |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.55 lb [0.25 kg] |
| Product Weight | 1.41 oz [40 g] |
| Product Width | 1.73 in [44 mm] |
| Industry Standards | ECP/EPP/SPP |
| Maximum Data Transfer Rate | 1.5 Mbps |
| General Specifications | Certified by Microsoft WHQL |
| OS Compatibility | Windows 95/ 98SE/ ME/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, and Linux |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|