|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | ExpressCard |
| Chipset ID | Oxford - OXPCIe952 |
| Connector Types | 1 - DB9 Male |
| Product Height | 0.79 in [20 mm] |
| Product Length | 4.53 in [115 mm] |
| Maximum Data Transfer Rate | 460Kbps |
| Number of Ports | 1 |
| Operating Temperature | -40° to 85° (-40° to 185°) |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.49 lb [0.22 kg] |
| Product Weight | 1.2 oz [34 g] |
| Product Width | 1.77 in [45 mm] |
| FIFO | 128 Bytes |
| Ports | 1x DB-9 Male |
| OS Compatibility | Windows 2000/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, Linux |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|