|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | ExpressCard |
| Chipset ID | TI |
| Connector Types | 1 - USB B Female |
| Connector Types | 2 - FireWire 6 pin Female |
| Number of Ports | 2 |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.18 lb [0.08 kg] |
| Bus Type | ExpressCard |
| Form Factor | 34mm |
| Power Adaptor | 5V DC 1 Amp |
| OS Support | Windows98SE/ME/2000/XP/
64-Bit/Vista |
| Chipset | TI XIO2200 |
|
|
|
|