|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector Types | 2 - USB A Female |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.2 lb [0.09 kg] |
| Bus Type | ExpressCard |
| General Specifications | Optional 5V adapter not included |
| OS Support | Windows® 2000/XP/XP 64-bit/Server 2003/Vista, Linux, MAC OSx |
| General Specifications | Compliant with Universal Serial Bus Specification Revision 2.0 |
| Chipset | NEC D720114 |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|