|
|
|
Technical Specifications
|
|
| Product Length | 4.58 in [116.4 mm] |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.53 lb [0.24 kg] |
| Product Weight | 6.35 oz [180 g] |
| Product Width | 1.34 in [34 mm] |
| Bus Type | ExpressCard |
| Connectors | |
| General Specifications | 1x DVI D Male Connector |
| General Specifications | 1x ExpressCard Connector |
| OS Support | Windows 2000/XP/2003/Vista/ Mac OS X and up |
|
|
|
|