|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | ExpressCard |
| Connector Types | 4 - USB A Female |
| OS Compatibility | Windows 2000/XP/2003/Vista/
Mac OS X and up |
| Power Adapter Included | Optional |
| Power Adapter - DC Voltage | 5 DC |
| Power Adapter - Amperage | 2600mA |
| Plug Type | H |
| Center Tip Polarity | Positive |
| Power | 500 mA per port |
| Product Length | 4.53 in [115 mm] |
| Product Width | 1.34 in [34 mm] |
| Product Height | 0.83 in [21 mm] |
| Product Weight | 7.77 oz [220 g] |
| Shipping (Package) Weight | 0.27 lb [0.12 kg] |
| Carton Quantity | 50 |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|