|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | ExpressCard |
| Number of Ports | 2 |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.2 lb [0.09 kg] |
| Bus Type | ExpressCard |
| Chipset | Silicon Image - SiI3132 |
| OS Compatibility | Windows 2000/ XP(32/64bit)/ 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit), Mac OS X 10.4.9, 10.4.10 and 10.5.1. and Linux |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|