|
|
|
Technical Specifications
|
|
| Bus Type | ExpressCard |
| Product Height | 0.2 in [5 mm] |
| Product Length | 3.07 in [78 mm] |
| Carton Quantity | 80 |
| Shipping (Package) Weight | 0.09 lb [0.04 kg] |
| Product Weight | 0.56 oz [16 g] |
| Product Width | 1.3 in [33 mm] |
| Form Factor | 34mm |
| Transfer Rates | Uses USB 2.0 Bus; Up to 480 Mbps |
| Memory Cards Supported | |
| OS Compatibility | Windows ME/ 2000/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, Linux |
| General Specifications | SD/MMC/MS/MS PRO/XD |
| Memory Cards Supported with an adapter | |
| General Specifications | SD/T-FLASH/RS-MMC/MMC MICRO/MMC MOBILE/MS DUO/MS PRO DUO |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|