|
|
|
Technical Specifications
|
|
| Color | Gray |
| Enclosure Type | Steel |
| Maximum Number of Users | Unlimited |
| Operating Temperature | 5 ~ 44 |
| Carton Quantity | 5 |
| Storage Temperature | -30 ~ +60 |
| Shipping (Package) Weight | 7.8 lb [3.53 kg] |
| Console Connectors | 16 x RJ-45 RS-232 serial ports |
| | 1 x DB-9 RS-232 console and modem serial port |
| | 1 x RJ-45 10/100Base-T Ethernet port |
| Power | Internal 100-240V AC |
| Memory | 64MB SDRAM |
| | 16MB Embedded Flash |
|
|
|
|