|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | ExpressCard |
| Product Height | 0.83 in [21 mm] |
| Humidity | 0~85% RH |
| Product Length | 4.53 in [115 mm] |
| Operating Temperature | -0°C to 50°C (32°F to 122°F) |
| Carton Quantity | 80 |
| Storage Temperature | -20°C to 60°C (-4°F to 140°F) |
| Shipping (Package) Weight | 0.27 lb [0.12 kg] |
| Product Weight | 1.59 oz [45 g] |
| Product Width | 1.34 in [34 mm] |
| Chipset ID | NEC Electronics - µPD720200 |
| Card Type | 34mm ExpressCard |
| Number of Ports | 2 |
| External Ports | 2 - USB A 3.0 Female |
| Type and Rate | USB 3.0 - 5 Gbit/s |
| Power Adapter Included | No |
| Output Voltage | 5 DC |
| Output Current | 2000mA |
| Center Tip Polarity | Positive |
| Plug Type | H |
| OS Compatibility | Windows XP(32/64bit)/ 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit) |
|
| Note | Due to the power limitations of the ExpressCard interface this adapter cannot supply 900mA of current to both ports. Some devices like External 2.5” Hard Drives may require an additional power adapter.
The maximum throughput of this card is limited by the bus interface. If used with ExpressCard Gen 1.0 enabled computers, the max throughput is 2.5 Gbps. If used with ExpressCard Gen 2.0 enabled computers, the max throughput is 5 Gbps. |
|
|
|
Product appearance and specifications are subject to change without notice.
|