|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Yellow |
| Carton Quantity | 200 |
| Shipping (Package) Weight | 0.07 lb [0.03 kg] |
| General Specifications | EPS 8 pin connector - Male to Female |
| Length | 8 inches (20 cm) |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|