|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 1 - Split 24/20 pin ATX Motherboard |
| Connector Types | 1 - EPS Power Connector (8-pin) |
| Connector Types | 4 - PCI Express Power Connector |
| Connector Types | 1 - ATX P4 Power Female 4 pin |
| Connector Types | 6 - SATA Power Female |
| Connector Types | 6 - LP4 Female |
| Connector Types | 2 - SP4 Female |
| Efficiency Rating | >80% at Full Load |
| EMI/RFI | Built-in EMI Filter and low ripple noise |
| Enclosure Type | Nickel-plated Steel |
| Fan Bearing Type | Ball Bearing |
| Product Height | 3.39 in [86 mm] |
| Input Current | 15A @ 115V~ / 7.5A @ 230V~ |
| Input Voltage Frequency | 50~60Hz |
| Product Length | 7.48 in [190 mm] |
| Max Inrush Current | 60A@110Vac; 120A@220Vac @25 degrees C |
| MTBF | 100,000 hrs @ 25°C |
| Noise Level | 22.5 (@20% Load)
28.2 (@50% Load)
40.9 (@100% Load) |
| Fans | 2 - 80 mm |
| Operating Temperature | 0~30 degrees C @Full Load
40 degrees C @90% Rated Load 50 degrees C @ 80% Rated Load (w/ Humidity 10%~90% RH) |
| Output Power | 750W |
| Power Factor Correction | Active |
| Carton Quantity | 6 |
| Storage Temperature | -20 degrees ~ 80 degrees C |
| Shipping (Package) Weight | 7.4 lb [3.35 kg] |
| Product Weight | 6.52 lb [2.95 kg] |
| Product Width | 5.91 in [150 mm] |
| +3.3V DC Output | 24A |
| +5V DC Output | 30A |
| +12V1 DC Outout | 20A |
| +12V2 DC Outout | 20A |
| +12V3 DC Outout | 20A |
| +12V4 DC Outout | 20A |
| -12V DC Output | 0.5A |
| +5V sb DC Output | 3.0A |
| Peak Output | 850W |
|
|
|
|