|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Black |
| Connector Types | 2 - eSATA Plug |
| Product Length | 3 ft [0.91 m] |
| Carton Quantity | 100 |
| Shipping (Package) Weight | 0.15 lb [0.07 kg] |
| Length | 3 Feet |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|