|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - 11 pin Power eSATA (eSATA/USB, 5V) Male |
| Connector B | 1 - 11 pin Power eSATA (eSATA/USB, 5V) Male |
| Color | Black |
| Carton Quantity | 150 |
| Shipping (Package) Weight | 0.11 lb [0.05 kg] |
| Length | 6 ft |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|