The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

3 ft Power eSATA Male to eSATA Male and USB A Female Cable


StarTech.com ID:  ESATAUSBBO3

$27.19 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
On Sale $27.19 (Regular $31.99)
Ends November 30, 2009
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
 
Technical Specifications

Warranty Lifetime warranty
Connector A1 - 11 pin Power eSATA (eSATA/USB, 5V) Male
Connector B1 - USB A Male
Connector B1 - ESATA Data 7 Pin Male
ColorBlack
Carton Quantity150
Shipping (Package) Weight0.2 lb [0.09 kg]
Length3 ft

Product appearance and specifications are subject to change without notice.