|
|
|
Technical Specifications
|
|
| Color | Beige |
| Fiber Operating Mode | Half/Full-Duplex |
| Industry Standards | IEEE 802.3u 100Base-FX |
| Industry Standards | IEEE 802.3u 100Base-TX |
| Input Voltage | 115 AC |
| Interface A | 1 - RJ45 Female |
| Interface B | 2 - SC Female |
| LED Indicators | 1 - Power |
| LED Indicators | 1 - Fiber Mode |
| LED Indicators | 1 - Fiber Link |
| LED Indicators | 1 - Ethernet Link |
| LED Indicators | 1 - LAN Mode |
| Data Throughput | 10/100 Mbps |
| Max Transfer Distance | 2 KM |
| Operating Temperature | 0 ~ 70 Celsius |
| Output Current | 1000 mA |
| Output Voltage | 9 DC |
| Center Tip Polarity | Positive |
| Carton Quantity | 12 |
| Wave Length | 1300nm |
| Shipping (Package) Weight | 2.03 lb [0.92 kg] |
|
|
|
|