|
|
|
Technical Specifications
|
|
| Color | Beige |
| Connector Types | 1 - RJ45 Female |
| Connector Types | 2 - Fiber Optic SC Female |
| Product Height | 0.79 in [20 mm] |
| Input Voltage | 115 AC |
| Product Length | 4.8 in [122 mm] |
| Output Current | 1 Amp |
| Output Voltage | 12 DC |
| Power Adapter Included | Yes |
| Center Tip Polarity | Positive |
| Carton Quantity | 12 |
| Shipping (Package) Weight | 2.03 lb [0.92 kg] |
| Product Weight | 12 oz [340 g] |
| Product Width | 3.37 in [85.6 mm] |
| LED Indicators | |
| | Power indicator |
| | 100M active (light) or 10M (off) |
| | FX port with full Duplex (light) or Half Duplex (off) |
| | UTP port with Full Duplex (light) or Half Duplex (off) |
| | Fx port link success (light), fail (off) or receive data (flash) |
| | UTP port link success (light), fail (off) or receive data (flash) |
| Wavelength | Tx: 1310 nm / Rx: 1550 nm: |
| Humidity | 10~90% RH |
| Operating Temperature | 0°C to 50°C (32°F to 122°F) |
| Storage Temperature | 0°C to 70°C (32°F to 158°F) |
| MTBF | 65,000 hours |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|