|
|
|
Technical Specifications
|
|
| Color | Beige |
| Connector Types | 1 - RJ45 Female |
| Connector Types | 1 - Fiber Optic ST Female |
| LED Indicators | 1 - Power |
| LED Indicators | 1 - Fiber Mode |
| LED Indicators | 1 - Fiber Link |
| LED Indicators | 1 - Ethernet Link |
| LED Indicators | 1 - LAN Mode |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | 1 |
| Power Adapter - DC Voltage | DC 9 |
| Carton Quantity | 12 |
| Shipping (Package) Weight | 2.06 lb [0.93 kg] |
| Weight (includes adapter) | 1.95 lbs |
| Dimensions(in inches) | 4.8 x 3.37 x 0.78 |
| Operating Temperature | 0 ~ 70 degrees Celsius |
| Power Adapter | 9V/1A |
| Connectors | |
| UTP Port | 1 x RJ-45 MDI |
| Fiber Port | 1 x ST Fiber |
| Fiber Duplex Mode | Full-Duplex or Half-Duplex |
| Led Indicators | |
| | 1 Power indicator |
| | 1 Fiber mode display indicator |
| | 1 Fiber link indicator |
| | 2 LAN mode indicators |
| | 1 Ethernet link indicator |
| Wave Length | 1300nm |
| Emissions | FCC Class A, CE Class A & CISPR Class A |
|
|
|
|