|
|
|
Technical Specifications
|
|
| Connector Types | 2 - Fiber Optic SC Female |
| Product Height | 10.24 in [260 mm] |
| Input Voltage | 115 ~ 230 AC |
| Product Length | 19.29 in [490 mm] |
| Output Current | 1000 mA |
| Output Voltage | 12 DC |
| Plug Type | M |
| Power Adapter Included | Yes |
| Center Tip Polarity | Positive |
| Carton Quantity | 12 |
| Shipping (Package) Weight | 1.55 lb [0.7 kg] |
| Product Weight | 24.36 oz [690 g] |
| Product Width | 15.75 in [40 cm] |
| Wavelength | Single mode: 1310/1550nm, Multi-mode: 850nm |
| Sensitivity | -19 dB |
| Output Power | -9.5 dB |
| Supported Cable Type | 9/125 um Single Mode and 50/125um or 62.5/125um Multi-Mode |
| Distance | 10 Km |
| Power Adapter | 9V, 1A Center Positive |
| Humidity | 10~90% RH |
| Operating Temperature | 0°C to 50°C (32°F to 122°F) |
| Storage Temperature | 0°C to 70°C (32°F to 158°F) |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|