|
|
|
Technical Specifications
|
|
| Color | Beige |
| Connector Types | 1 - RJ45 Female |
| Connector Types | 2 - Fiber Optic SC Female |
| LED Indicators | 1 - Power |
| LED Indicators | 1 - Fiber |
| LED Indicators | 1 - UTP |
| Power Adapter - DC Voltage | DC 12 |
| Carton Quantity | 12 |
| Shipping (Package) Weight | 1.59 lb [0.72 kg] |
| Networks Standards | |
| | IEEE 802.3ab 1000BaseT |
| | IEEE 802.3z 1000BaseSX |
| Fiber Duplex Mode | Full-Duplex or Half-Duplex |
| Distance | |
| | Multi-mode: 550 meters (1805 feet) |
| Led Indicators | |
| | Power indicator |
| | Fiber mode display indicator |
| | Fiber link indicator |
| Wave Length | 850nm |
| Certifications | FCC Class A & CE Mark C-Tick |
| Weight | 0.59 lbs |
| Dimensions | 0.94 x 4.84 x 3.15 (inches) |
| Operating Temperature | 00C ~ 550C |
| Power Adapter | 12V/0.5A |
| Humidity | 10~90% RH |
| Operating Temperature | 0°C to 50°C (32°F to 122°F) |
| Storage Temperature | 0°C to 70°C (32°F to 158°F) |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|