|
|
|
Technical Specifications
|
|
| Color | Beige |
| Connector Types | 2 - Fiber Optic SC Female |
| Connector Types | 1 - RJ45 Female |
| Product Height | 10.24 in [260 mm] |
| Input Voltage | 115 ~ 230 AC |
| Product Length | 19.29 in [490 mm] |
| Output Current | 1000 mA |
| Output Voltage | 12 DC |
| Plug Type | M |
| Power Adapter Included | Yes |
| Center Tip Polarity | Positive |
| Carton Quantity | 8 |
| Shipping (Package) Weight | 1.59 lb [0.72 kg] |
| Product Weight | 24.36 oz [690 g] |
| Product Width | 15.75 in [40 cm] |
| Duplex Mode Support | Full or Half Duplex |
| Crossover Support | Auto-detect MDI and MDIX |
| Advanced Features | Link-loss forwarding, loop-back test, remote monitor status, two frame lengths |
| Max. Data Transfer | 2000 Mbits/sec. (full duplex mode) |
|
|
|
|