|
|
|
Technical Specifications
|
|
| Air Flow Rate | 72.94 |
| Color | Silver |
| Connector Types | 1 - TX3 Female |
| Enclosure Type | Aluminum |
| Fan Bearing Type | Ball Bearing |
| Product Height | 4.72 in [120 mm] |
| Input Voltage | 12 DC |
| Product Length | 4.72 in [120 mm] |
| Noise Level | 30 |
| Number of Conductors | 3 |
| Carton Quantity | 30 |
| RPM | 2000~1200 |
| Shipping (Package) Weight | 0.82 lb [0.37 kg] |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|