|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 1 - TX3 Female |
| Fan Bearing Type | Ball Bearing |
| Carton Quantity | 20 |
| RPM | 5000 |
| Shipping (Package) Weight | 0.51 lb [0.23 kg] |
| Product Weight | 7.02 oz [199 g] |
| CPU Compatibility | |
| Intel | Celeron up to 1 GHz |
| Pentium | III up to 1 GHz |
| AMD | Athlon & Duron up to 1 GHz |
| Socket Type | 370, 7 |
| Heatsink Material | Copper |
| Fan Enclosure | Plastic |
| Fan Type | Ball Bearing |
| Air Flow (CFM) | 13.48 |
| Noise Level (dB) | 31 |
| Fan Speed (RPM) | 5000 |
| Weight | 199 grams (0.44 lbs) |
| Fan Dimensions | |
| Inches | 2.36 x 2.36 x .39 |
| Millimeters | 60 x 60 x 10 |
| Heatsink Dimensions | |
| Inches | 2.52 x 2.48 x 0.39 |
| Millimeters | 64 x 63 x 10 |
| Connector | TX3 Motherboard Power Connector |
| Voltage | 12V |
|
|
|
|