|
|
|
Technical Specifications
|
|
| Air Flow Rate | 4.65 |
| Color | Black |
| Connector Types | 1 - LP4 Male |
| Connector Types | 1 - LP4 Female |
| Enclosure Type | Plastic |
| Fan Bearing Type | Ball Bearing |
| Product Height | 1.57 in [40 mm] |
| Input Voltage | 12 DC |
| Product Length | 1.57 in [40 mm] |
| Noise Level | 23 |
| Number of Conductors | 2 |
| Operating Temperature | -10 to 80 |
| Carton Quantity | 240 |
| RPM | 5500 |
| Shipping (Package) Weight | 0.09 lb [0.04 kg] |
| Product Weight | 0.88 oz [25 g] |
| Product Width | 0.79 in [20 mm] |
|
|
|
|