|
|
|
Technical Specifications
|
|
| Air Flow Rate | 8.63 |
| Color | Black |
| Connector Types | 1 - TX3 Female |
| Connector Types | 1 - LP4 Male |
| Connector Types | 1 - LP4 Female |
| Enclosure Type | Plastic |
| Fan Bearing Type | Ball Bearing |
| Product Height | 1.97 in [50 mm] |
| Input Voltage | 12 DC |
| Product Length | 1.97 in [50 mm] |
| Noise Level | 25 |
| Number of Conductors | 3 |
| Operating Temperature | -10 to 80 |
| Carton Quantity | 200 |
| RPM | 4500 |
| Shipping (Package) Weight | 0.11 lb [0.05 kg] |
| Product Weight | 1.06 oz [30 g] |
| Product Width | 0.39 in [10 mm] |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|