|
|
|
Technical Specifications
|
|
| Air Flow Rate | 26.97 ~ 52.4 CFM |
| Color | Blue |
| Connector Types | 1 - TX3 Female |
| Fan Bearing Type | Ball Bearing |
| Noise Level | 27 dBa |
| Number of Conductors | 4 Pin Connector |
| Carton Quantity | 20 |
| RoHS Availability | Yes |
| RPM | 1500 ~ 3500 |
| Shipping (Package) Weight | 1.33 lb [0.6 kg] |
| Heatsink Dimensions | 3.86 x 3.86 x 3.50 in. |
| Fan Dimension | 92 x 92 x 32 mm |
| General Specifications | Supports up to Intel P4 3.8 GHz |
| Weight | 0.85 Lbs |
| Thermal Resistance | 0.23° C/W |
|
|
|
|