|
|
|
Technical Specifications
|
|
| Air Flow Rate | 30.79 |
| Color | Black |
| Fan Bearing Type | Ball Bearing |
| Product Height | 0.94 in [24 mm] |
| Product Length | 3.74 in [95 mm] |
| Noise Level | < 39 |
| Carton Quantity | 30 |
| RoHS Availability | Yes |
| Shipping (Package) Weight | 1.33 lb [0.6 kg] |
| Product Weight | 17.4 oz [493 g] |
| Product Width | 3.74 in [95 mm] |
| Heatsink Dimensions | 3.58 x 3.58 x .55 in. ( 91 x 91 x 14 mm) |
| Fan Dimension | 70 x 70 x 10 mm (2.76 x 2.76 x .39 in.) |
| Fan Speed | 4500 +/- 10% RPM |
| Weight | 400 g |
| Rated Voltage | 12V |
| General Specifications | TX3 Connector |
| MTBF | 50,000 hours |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|