|
|
|
Technical Specifications
|
|
| Air Flow Rate | 49.37 |
| Color | Black |
| Product Height | 2.67 in [67.7 mm] |
| Input Voltage | 12 DC |
| Product Length | 3.74 in [95 mm] |
| Noise Level | <22.2 dBa |
| Carton Quantity | 20 |
| RoHS Availability | Yes |
| RPM | Rated Speed : 2600 ±10% RPM |
| RPM | Rated Speed (Add Heatsink to fan): 2800 ±10% RPM |
| Shipping (Package) Weight | 0.97 lb [0.44 kg] |
| Product Weight | 13.2 oz [374 g] |
| Product Width | 3.74 in [95 mm] |
| General Specifications | Supports Intel Core 2 Duo Processor and Intel Core 2 Quad Processor |
| Heatsink Material | Aluminum |
| Fan Dimension | 95 x 95 x 25 mm |
| Bearing Type | 95mm Ever Lubricate bearing |
| Connector | 3 pin internal connector |
|
|
|
|