|
|
|
Technical Specifications
|
|
| Air Flow Rate | 21.33 |
| Color | Black |
| Connector Types | 1 - TX3 Female |
| Enclosure Type | Plastic |
| Fan Bearing Type | Ball Bearing |
| Product Height | 2.76 in [70 mm] |
| Input Current | 0.25 |
| Input Voltage | 12 DC |
| Product Length | 2.76 in [70 mm] |
| Noise Level | 33 |
| Power Consumption | 2.16 |
| Carton Quantity | 100 |
| RPM | 3500 |
| Shipping (Package) Weight | 0.11 lb [0.05 kg] |
| Product Weight | 1.24 oz [35 g] |
| Product Width | 0.39 in [10 mm] |
|
|
|
|