|
|
|
Technical Specifications
|
|
| Air Flow Rate | 32.99 |
| Color | Black |
| Connector Types | 1 - TX3 Female |
| Enclosure Type | Plastic |
| Fan Bearing Type | Ball Bearing |
| Product Height | 2.76 in [70 mm] |
| Input Current | 0.19 |
| Input Voltage | 12 DC |
| Product Length | 2.76 in [70 mm] |
| Noise Level | 28 |
| Power Consumption | 2.28 |
| Carton Quantity | 100 |
| RPM | 3400 |
| Shipping (Package) Weight | 0.22 lb [0.1 kg] |
| Product Weight | 1.34 oz [38 g] |
| Product Width | 0.98 in [25 mm] |
| MTBF | 50,000 hours |
|
|
|
|