|
|
|
Technical Specifications
|
|
| Color | Silver |
| Connector Types | 1 - TX3 Female |
| Fan Bearing Type | Ball Bearing |
| Carton Quantity | 100 |
| RPM | 2000 |
| Shipping (Package) Weight | 0.44 lb [0.2 kg] |
| Weight | |
|
Lbs | 0.45
|
| Grams | 205
|
| Fan Dimensions | |
| Inches |
3.14 x 3.14 x 0.98
|
| Millimeters | 80 x 80 x 25 |
| Fan Type | Dual Ball Bearing
|
| Fan Enclosure | Aluminum
|
| Fan Airflow (CFM) | 26.6
|
| Noise Level (dB) | 27
|
| Fan Speed (RPM) | 2000 |
| Operating Temperature | (-)10 ~ (+)80 deg C |
| Voltage | 12V |
| Connector | TX3 Motherboard |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|